??
CAD model selection
K0732.1224
HELP_VARIABLE
Company
KIPP
Description
K0732 - Clevis joints stainless steel DIN 71752
Bill of material
K0732.1224
BESTKIPP
Order No.
K0732.1224
AUSF
version
right-hand thread
B
width
12 mm
G
Distance
24 mm
D1
diameter
12 mm
D2
thread
M 12 mm
D3
diameter
20 mm
L2
Length
48 mm
A
width
24 mm
GEW
Approx. weight
0.1574 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245179206
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions